This topic shows the required N7600B Signal Studio software license for each test. An instrument connectivity option is still required. See the System Requirements topic for all required options.
|
Test |
Description |
Signal Studio Option1 |
|---|---|---|
|
6. Transmitter Characteristics |
||
|
6.4.6 |
Home BS output power for adjacent channel protection |
N7600B-EFP
|
|
6.6 |
Transmit Intermodulation |
|
|
7. Receiver Characteristics |
||
|
7.2 |
Reference Sensitivity Level |
N7600B-EFP N7600B-FFP N7600B-QFP
|
|
7.3 |
Dynamic Range |
|
|
7.4 |
Adjacent Channel Selectivity (ACS) |
|
|
7.5 |
Narrow Band Blocking |
|
|
7.5 |
Blocking (W-CDMA) |
|
|
7.5 |
Blocking (CW) |
|
|
7.6 |
Intermodulation |
|
|
7.6 |
Intermodulation (Narrowband) |
|
|
8. Receiver Performance |
||
|
8.2.1 |
Demodulation of DCH in static propagation conditions |
N7600B-EFP |
|
8.3 |
Demodulation of DCH in multipath fading conditions |
|
|
8.4 |
Demodulation of DCH in moving propagation conditions |
|
|
8.5 |
Demodulation of DCH in birth/death propagation conditions |
|
|
8.5A |
Demodulation of DCH in high speed train conditions |
|
|
8.6 |
Verification of the internal BLER calculation |
N7600B-WFP |
|
8.8 |
RACH preamble detection |
N7600B-EFP
|
|
8.8 |
Demodulation of RACH message |
|
|
8.11 |
ACK false alarm performance for HS-DPCCH |
|
|
8.11 |
ACK mis-detection performance for HS-DPCCH |
|
|
8.11A |
ACK false alarm performance for 4C-HSDPA HS-DPCCH |
|
|
8.11A |
ACK mis-detection performance for 4C-HSDPA HS-DPCCH |
|
|
8.11B |
ACK false alarm performance for 8C-HSDPA HS-DPCCH |
N7600B-EFP N7600B-FFP N7600B-QFP N7600B-MEU (U03) |
|
8.11B |
ACK mis-detection performance for 8C-HSDPA HS-DPCCH |
|
|
8.12 |
Demodulation of E-DPDCH in multipath fading conditions |
N7600B-WFP |
|
8.13 |
Performance of Signaling detection for E-DPCCH in multipath fading conditions |
N7600B-EFP N7600B-FFP N7600B-QFP |
1. Option N7600B-WFP can be used in lieu of the other options to perform tests that use waveform files.